Danfoss Logo
Home Sitemap Worldwide
InfoEmail
HVACity
Drives Overview
    VLT 6000
Glossary
Technical Notes
Features
Features
Fast Path
www.danfoss.com/drives

 The VLT 6000 HVAC Drive

The drive dedicated to the HVAC business
Because the VLT 6000 is a dedicated HVAC drive, its performance is exceptional. It has advanced variable speed technology to reduce energy and maintenance costs and is designed to operate under worst case cond
itions unique to HVAC installations, such as mains phase loss, overheating or fluctuations on mains. The VLT 6000 HVAC is compact enough to fit in the smallest of space and has everything needed to install, commission and operate already built-in. Discover how dedicated refinements such as these make the VLT 6000 HVAC drive a smart investment for HVAC operations. We think you’ll be glad you did.

Tailored to HVAC operations
The VLT 6000 HVAC is available in the power range most HVAC systems require: From 1.1 to 450 kW at 380-460V and 1.1 to 45kW at 200-240 V. Even the enclosure options are suited for HVAC, from the standard enclosure type IP20 to IP54. More....